Schmalz

Bellows Suction Cups SPB2 (2.5 Folds)

Suction area (Ø) from 20 mm to 50 mm

Go directly to the products

Large suction cup stroke for optimum adaptation to curved surfaces

Large inner fold diameters enables high flow rates for short cycle times

Flexible sealing lip optimized for cardboard boxes and rigid packaging

Spacing elements between sealing lip and fold prevent the suction cup from moving

Design
  • Round bellows suction cup SPB2 with 2.5 folds (2) and flexible sealing lip
  • Diameter up to 30 mm with a one-piece plug-in connection element (1)
  • Starting at 40 mm diameter with a two-piece connection element: consisting of machine-side component and suction cup-side component
  • Available as assembled suction cups consisting of connection element and suction cup or as individual parts
Technical Data
  • Diameter: 20 to 50 mm
  • Material: ED
  • Modular connection nipple
Industries
  • •Logistics
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Success Stories

Filter results

Size
Thread G1
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 10 results

SPB2 20 ED-65 G1/8-AG

Part no.: 10.01.06.03453

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds2.5
SPB2 25 ED-65 G1/8-AG

Part no.: 10.01.06.03455

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size25
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds2.5
SPB2 30 ED-65 G1/8-AG

Part no.: 10.01.06.03457

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds2.5
SPB2 20 ED-65 G1/8-IG

Part no.: 10.01.06.03454

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds2.5
SPB2 40 ED-65 G1/4-AG

Part no.: 10.01.06.03459

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-M
Number of folds2.5
SPB2 50 ED-65 G1/4-AG

Part no.: 10.01.06.03461

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-M
Number of folds2.5
SPB2 25 ED-65 G1/8-IG

Part no.: 10.01.06.03456

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size25
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds2.5
SPB2 30 ED-65 G1/8-IG

Part no.: 10.01.06.03458

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds2.5
SPB2 40 ED-65 G1/4-IG

Part no.: 10.01.06.03460

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-F
Number of folds2.5
SPB2 50 ED-65 G1/4-IG

Part no.: 10.01.06.03462

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-F
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart