Schmalz

Bellows Suction Cups FSG (2.5 Folds)

Suction area (Ø) from 3 mm to 32 mm

Go directly to the products

Large selection of materials for a wide range of requirements (temperature-resistant, conductive, non-marking, dissipative)

High suction force and effective damping during placement on workpiece

Very high suction cup stroke due to 2.5 folds

Soft, tapered sealing lip adapts optimally to curved surfaces

Special Offer: Test Suction Cups Made From the New Material HT1-ESD for Free

Need to optimize handling in electronics production? With our suction cups made from the new material HT1-ESD, we are setting new standards for handling processes in the production of final products, consumer electronics and home appliances.

The material offers permanent ESD protection, enables handling with minimized marks and has good resistance to high temperatures and ozone, without any critical additives or coatings that could diffuse into production environments and generate harmful particles.

Receive up to 20 free test samples for your system – including personal on-site consultation.

Request free suction cups now
Design
  • Robust and wear-resistant suction cup FSG (3) with single sealing lip, consisting of suction cup FG (2) with 2.5 folds and connection nipple (1)
  • All nipples are plugged in
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 3 to 32 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, SI, SI-CO
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants

Filter results

Size
Suction cup material
Thread G1
Product family
Height H
Spring stroke Z
Labeling
Industry sector

1 - 10 from 171 results

FSG 3 HT1-60 M3-AG

Part no.: 10.01.06.03711

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 HT1-60 M5-AG

Part no.: 10.01.06.03716

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-55 M3-AG

Part no.: 10.01.06.03712

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-55 M5-AG

Part no.: 10.01.06.03717

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-CO-55 M3-AG

Part no.: 10.01.06.03714

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 NBR-CO-55 M5-AG

Part no.: 10.01.06.03719

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 SI-55 M3-AG

Part no.: 10.01.06.03713

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 SI-55 M5-AG

Part no.: 10.01.06.03718

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG
FSG 3 SI-CO-55 M3-AG

Part no.: 10.01.06.03715

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds2.5
Product familyFSG
FSG 3 SI-CO-55 M5-AG

Part no.: 10.01.06.03720

Bellows suction cup (round) for very uneven workpieces

Size3
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds2.5
Product familyFSG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart