HT-FST A2 35 M18x1.5
Part no.: 10.07.06.00477
Holder for spring plunger
Industries: Automotive | Metal
| Connection 1 | Bolt with slot Ø19mm |
| Width B | 35 (mm) |
| Thread G3 | M18x1.5-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| D | 19 mm |
| G3 | M18x1.5-F |
| H | 24.5 mm |
| H1 | 34 mm |
| L | 41.3 mm |
| L1 | 72.5 mm |
| L2 | 60.8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 70.2 g |
| Product family | HT |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
