Schmalz

Holders for Spring Plungers HT-FST

Mountings for spring plungers from M18x1.5 to M30x1.5

Go directly to the products

Flexible use on tooling traverses, fast exchange and short set-up times

Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs

Versatile use for spring plungers with mounting threads from M18 x 1.5 to M30 x 1.5

Can be configured to customer specifications, e.g. with spring plungers and vacuum suction cups

Design
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for spring plunger (2)
Technical Data
  • Mounts for spring plungers with mounting threads M18 x 1.5 to M30 x 1.5
Industries
  • Automotive
  • Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Outside diameter D
Thread G3
Industry sector
Product family

1 - 9 from 9 results

HT-FST A3 35 M20x1.5

Part no.: 10.07.06.00478

Holder for spring plunger

Connection 1Ball head 28.5 mm
Width B35 (mm)
Thread G3M20x1.5-F
HT-FST A5 35 M20x1.5

Part no.: 10.07.06.00479

Holder for spring plunger

Connection 1Ball head 32 mm
Width B35 (mm)
Thread G3M20x1.5-F
HT-FST A2 35 M20x1.5

Part no.: 10.07.06.00480

Holder for spring plunger

Connection 1Bolt with slot Ø19mm
Width B35 (mm)
Thread G3M20x1.5-F
HT-FST A3 42 M30x1.5

Part no.: 10.07.06.00472

Holder for spring plunger

Connection 1Ball head 28.5 mm
Width B42 (mm)
Thread G3M30x1.5-F
HT-FST A5 42 M30x1.5

Part no.: 10.07.06.00473

Holder for spring plunger

Connection 1Ball head 32 mm
Width B42 (mm)
Thread G3M30x1.5-F
HT-FST A2 42 M30x1.5

Part no.: 10.07.06.00474

Holder for spring plunger

Connection 1Bolt with slot Ø19mm
Width B42 (mm)
Thread G3M30x1.5-F
HT-FST A2 35 M18x1.5

Part no.: 10.07.06.00477

Holder for spring plunger

Connection 1Bolt with slot Ø19mm
Width B35 (mm)
Thread G3M18x1.5-F
HT-FST A3 35 M18x1.5

Part no.: 10.07.06.00475

Holder for spring plunger

Connection 1Ball head 28.5 mm
Width B35 (mm)
Thread G3M18x1.5-F
HT-FST A5 35 M18x1.5

Part no.: 10.07.06.00476

Holder for spring plunger

Connection 1Ball head 32 mm
Width B35 (mm)
Thread G3M18x1.5-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart