FLAN-PL 63x14-ROH ECBPM
Part no.: 10.03.01.00535
Flange plate (round)
| Outside diameter D | 63 (mm) |
| Length L | 14 (mm) |
| Utilization design | CobotPump mini |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d1 | 5.5 mm |
| D | 63 mm |
| D mk1 | 50 mm |
| D2 | 31.5 mm |
| G1 | M6-F |
| L | 14 mm |
| L1 | 18 mm |
| L2 | 4 mm |
Documentation
Documentation

