EVE-TR-X 40 AC3 VBV
Part no.: 10.03.01.00218
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood
| Current type | Three phase A.C. |
| Voltage at 50 Hz | 190 - 255 V / 330 - 440 V AC3 |
| Voltage at 60 Hz | 190 - 290 V / 330 - 500 V AC3 |
| Voltage 60 Hz | S028 |
| Suction rate (50 Hz) | 40 (m³/h) |
| Suction rate (60 Hz) | 48 (m³/h) |
| Sound pressure level at 50 Hz | 67 (dB(A)) |
| Vacuum (50 Hz) | -900 (mbar) |
| Vacuum (60 Hz) | -900 (mbar) |
| with | Vacuum-limitter valve |
| Rated power at 50 Hz | 1.25 (kW) |
| Rated power at 60 Hz | 1.5 (kW) |
| Weight | 38.5 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 280 mm |
| B2 | 51 mm |
| d | 7 mm |
| G3 | G3/4"-F |
| H | 290 mm |
| L | 532 mm |
| L1 | 572 mm |
| L2 | 131 mm |
| X1 | 220 mm |
| Y1 | 190 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 40 m³/h |
| Suction rate (60 Hz) | 48 m³/h |
| Voltage at 50 Hz | 190 - 255 V / 330 - 440 V AC3 |
| Voltage at 60 Hz | 190 - 290 V / 330 - 500 V AC3 |
| Rated power at 50 Hz | 1.25 kW |
| Rated power at 60 Hz | 1.5 kW |
| Sound pressure level at 50 Hz | 67 dB(A) |
| Weight | 38.5 kg |
| Protection type IP | IP 55 |
| Supply voltage | AC3 |
| Product family | EVE-TR-X |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




