DI-PL 226x116 20x17.3 ZYL-D10 O20 KE
Part no.: 10.01.44.00582
Sealing plate (FQE)
Industries: Logistics | Packaging
| Length L | 226 (mm) |
| Width B | 116 (mm) |
| Grid spacing | 20 x 17 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | Adhesive tape on one side |
