
Part no.: 10.01.06.04154
Bellows suction cup (round) for very uneven workpieces
Industries: Packaging | Pharmaceuticals | Food
| Size | 7 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Material characteristics | FDA-compatible |
| Nipple material | Aluminum |
| Connection | M5-M |
| Number of folds | 2.5 |
| Product family | FSG |










