Schmalz

Ordering information

Suction cup FSGA VU1 (elastomer part + connection nipple) is delivered assembled. The assembly consists of:

  • Suction cup of type FGA VU1 – elastomer part, available in various diameters, optional with oil groove
  • Connection nipple of type SA-NIP – available with various threads


Available spare parts: suction cup FGA VU1, connection nipple SA-NIP / connection disc SA-SCHE

Please try again later or contact your local contact person.

FSGA 85 VU1-72 G1/4-IG ON

Part no.: 10.01.06.00170

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Automotive | Metal | Packaging | Wood

Size85
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
Number of folds1.5
Product information
Design Data
Design image
Attribute Value
d2 50.2  mm
dn 6  mm
Dmax(S) 86.5  mm
Ds 82.5  mm
G1 G1/4"-F
H 62  mm
LG1 12  mm
SW1 22  mm
Z (Stroke) 15  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction force (-600mbar) 140  N
Pull-off force 250  N
Volume 75.9  cm³
Workpiece radius min. (convex) 80  mm
Hose inner diameter (recom.) d 6  mm
Size 85
Nipple family N 015
Suction cup material Vulkollan VU1
Material hardness [Shore A] 72  Shore A
Weight 113.8  g
Product family FSGA
Number of folds 1.5
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart