FSGA 33 NK-45 G1/4-AG DR
Part no.: 10.01.06.01666
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Universal
| Size | 33 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Nipple material | Aluminum |
| Connection | G1/4"-M |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 16 mm |
| dn | 4.4 mm |
| Dmax(S) | 38 mm |
| Ds | 16 mm |
| G1 | G1/4"-M |
| H | 31 mm |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Workpiece radius min. (convex) | 40 mm |
| Size | 33 |
| Number of folds | 1.5 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 Shore A |
| Weight | 15.6 g |
| Product family | FSGA |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
