FILT-EINS 122x320 PAP STF-Picl-4.5
Part no.: 11.04.03.10086
Filter insert (round)
Outside diameter D | 122 (mm) |
Length L | 320 (mm) |
Filter material | Paper |
Utilization design | Dust filter STF |
Size | Picl-4.5 |
Design Data
Design Data
Attribute | Value |
---|---|
D | 122 mm |
L | 320 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Size | Picl-4.5 |
Weight | 372 g |
Documentation
Documentation