- NEW
VAGG 40 AC3 80 MD
Part no.: 10.01.27.01971
Vacuum unit with oil-lubricated pump, vacuum reservoir, water separator and system monitoring
Suction rate (max.) | 40 (m³/h) |
Reservoir volume | 80 (l) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 435 mm |
D | 25 mm |
D1 | 14 mm |
D2 | 7.2 mm |
H | 926 mm |
L | 994 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction rate (max.) | 40 m³/h |
Current type | Three phase A.C. |
Max. vacuum | 930 mbar |
Function | manual drain |
Documentation
Documentation