Schmalz

Please try again later or contact your local contact person.

VCDR 125x77.2x3.1 ISAP

Part no.: 10.01.12.03746

Sealing frame (bottom)

Length L125 (mm)
Width B77.2 (mm)
Height H3.1 (mm)
Utilization designAdapter plate
Clamping range [mm] mm
Design Data
Attribute Value
B 77.2  mm
H 3.1  mm
L 125  mm
Technical Data
Attribute Value
Clamping range [mm] mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart