SC 050 G1/8-AG MOD
Part no.: 10.01.06.02849
Connection element for suction cup "SchmalzConnector"
Industries: Packaging
| Connection type | 050 |
| Connection | G1/8"-M |
| Length L1 | 24 (mm) |
| Fitting length | 7.2 (mm) |
| Nominal diameter dn | 4.4 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 4.4 mm |
| D | 17 mm |
| D2 | 12 mm |
| G1 | G1/8"-M |
| L | 7.2 mm |
| L1 | 24 mm |
| L2 | 6.8 mm |
| L3 | 2.5 mm |
| LG1 | 7.5 mm |
| SW1 | 17 mm |
| SW3 | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Connection type | 050 |