Schmalz

  • NEW

Area Gripping Systems FQE-V Xc

Gripping surface (LxW in mm) scalable from 110 x 230 mm to 400 x 280 mm

Go directly to the products

Freely scalable gripper dimensions for precise handling of the project-specific workpiece geometry

Innovative product design in accordance with ISO TS 15066 enables HRC operation

Modular lightweight construction for low weight and therefore higher effective load capacity

Particularly energy-efficient, integrated vacuum generation for low operating costs and high operational reliability

Low sound level for minimal noise pollution for surrounding employees

Design
  • Flange connector (1)
  • Silencer cover (2) and sound insulation (5)
  • Ejector modules ecoPump SEP (3) for vacuum generation
  • Suction tray (4) and suction plate (replaceable) (6)
  • Multi-pin plug (7)
Technical Data
  • Integrated, pneumatic vacuum generation and valves for control
  • Freely scalable, 3D-printed suction plate
  • Suitable for lightweight robotics and operation with collaborative robots
  • Sealing element: sealing foam, suction cup
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Form
Labeling
Industry sector

1 - 8 from 8 results

  • NEW
FQE-V Xc R 230x120 SW80 O20

Part no.: 10.01.44.00584

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormRectangular
Length L230 (mm)
Width B120 (mm)
Height H86.3 (mm)
Nozzle diameter0.8 (mm)
Number of suction cells48
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc R 230x120 SW80 SPB2 F

Part no.: 10.01.44.00580

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormRectangular
Length L230 (mm)
Width B120 (mm)
Height H92.6 (mm)
Nozzle diameter0.8 (mm)
withFilter
Suction cup typeBellows suction cups SPB2
Diameter Ds20 (mm)
Number of suction cells42
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc OV 400x280 SW80 SPB2 F

Part no.: 10.01.44.00568

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormOval
Length L400 (mm)
Width B280 (mm)
Height H115.3 (mm)
Nozzle diameter0.8 (mm)
withFilter
Suction cup typeBellows suction cups SPB2
Diameter Ds40 (mm)
Number of suction cells34
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc R 400x280 SW80 O20

Part no.: 10.01.44.00565

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormRectangular
Length L400 (mm)
Width B280 (mm)
Height H86.3 (mm)
Nozzle diameter0.8 (mm)
Number of suction cells45
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc R 400x280 SW80 SPB2 F

Part no.: 10.01.44.00560

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormRectangular
Length L400 (mm)
Width B280 (mm)
Height H115.3 (mm)
Nozzle diameter0.8 (mm)
withFilter
Suction cup typeBellows suction cups SPB2
Diameter Ds40 (mm)
Number of suction cells45
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc OV 400x280 SW80 O20

Part no.: 10.01.44.00574

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormOval
Length L400 (mm)
Width B280 (mm)
Height H86.3 (mm)
Nozzle diameter0.8 (mm)
Number of suction cells43
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc CI 280x280 SW80 SPB2 F

Part no.: 10.01.44.00570

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormCircular
Length L280 (mm)
Width B280 (mm)
Height H92.6 (mm)
Nozzle diameter0.8 (mm)
withFilter
Suction cup typeBellows suction cups SPB2
Diameter Ds20 (mm)
Number of suction cells56
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
  • NEW
FQE-V Xc CI 280x280 SW80 O20

Part no.: 10.01.44.00578

Large-area vacuum gripping system with flow resistances

ShapeIntegrated vacuum generation
Functioncontrolled
FormCircular
Length L280 (mm)
Width B280 (mm)
Height H86.3 (mm)
Nozzle diameter0.8 (mm)
Number of suction cells31
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart