- EFFICIENT
SCTSi ECT E8
Part no.: 10.02.02.06593
Modular compact terminal for interlocking compact modules
Industries: Automotive | Glass | Metal | Packaging | Plastics | Universal
| Communication | Ethercat |
| SCTSi 15 G02 NO | |
| SCTSi-ECT-8-AB-8C7A-00 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 97.3 mm |
| B1 | 141.8 mm |
| B2 | 13.5 mm |
| B3 | 109 mm |
| B4 | 77 mm |
| d | 6 mm |
| G1 | G1/8"-F |
| G2 | G1/4"-F |
| G3 | M12x1-M |
| G4 | M12x1-M |
| G5 | M12x1-F |
| H | 105 mm |
| H2 | 88.5 mm |
| H3 | 53.5 mm |
| H4 | 22.5 mm |
| L | 200.2 mm |
| L1 | 234.2 mm |
| L2 | 27 mm |
| L3 | 18.5 mm |
| L4 | 16 mm |
| X1 | 217.2 mm |
| Y1 | 64 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Communication | Ethercat |
| Weight | 1.96 kg |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |



















