VTR-SL 3x RST60 2xD32
Part no.: 10.01.43.00013
Vacuum distributor with hose connector
Industries: Logistics | Packaging
| Length L | 439 (mm) |
| Width B | 100 (mm) |
| Height H | 127.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 100 mm |
| H | 127.5 mm |
| L | 439 mm |
Documentation
Documentation
