- PHASE-OUT ITEM
FXP-i-SVK 1234 3R18 O20 V0
Part no.: 10.01.38.06691
Intelligent area gripping system integrated pneum. vacuum generation and ball check valves
Industries: Universal
| Length L | 1234 (mm) |
| Width B | 130 (mm) |
| Length L1 | 1242 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | V0 |
| Number of suction cells | 198 |
| Additional function area gripper | 2x control valve vacuum / blow-off |
| Design vacuum generator | Multi-stage ejector SEMP |
| Construction vacuum switch | Normally open |
| Voltage DC | 24 V - DC |
| Operation mode | Digital air-saving function |
| Air consumption [l/min] | 875 (l/min) |
| Weight | 6.3 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 70 mm |
| H1 | 99 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 29 mm |
| L | 1'234 mm |
| L1 | 1'242 mm |
| L2 | 1'194 mm |
| L3 | 158.4 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 198 |
| Suction force at -250 mbar | 1'650 N |
| Suction rate (max.) | 2'940 l/min |
| Air consumption [l/min] | 875 l/min |
| Voltage | 24V - DC |
| Sealing element | Sealing Foam |
| Additional function area gripper | V0 |
| with | No vacuum display |
| Additional function area gripper | 2x control valve vacuum / blow-off |
| Weight | 6.3 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |


































