SPU 160 SI-60 G1/2-IG AE
Part no.: 10.01.01.01156
Suction plate (round), universal, for smooth and slightly rough surfaces
Industries: Metal | Universal | Wood
| Size | 160 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | G1/2"-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 34 mm |
| d2 | 113 mm |
| d3 | 88 mm |
| Dmax(S) | 170 mm |
| Ds | 160 mm |
| G1 | G1/2"-F |
| G2 | G1/4"-F |
| H | 25 mm |
| H1 | 26.5 mm |
| L2 | 36.5 mm |
| LG1 | 13.5 mm |
| LG2 | 15 mm |
| Z (Stroke) | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 1'090 N |
| Suction force d2 | 600 N |
| Volume | 151 cm³ |
| Hose inner diameter (recom.) d | 12 mm |
| Size | 160 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 440 g |
| Number of folds | 0 |
| Product family | SPU |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





