EMV 1.1 24V-DC 3/2 NO H
Part no.: 10.05.01.00278
Solenoid valve EMV for direct control of vacuum and compressed air
Industries: Universal
| Nominal size | 1.1 (mm) |
| Voltage DC | 24 V - DC |
| Function valve | 3/2 multiway valve |
| Control valve | Normally open |
| Pressure range (operating pressure) [bar] | bar |
| Power consumption DC | 1 (W) |
| Weight | 0.038 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 15 mm |
| d | 3.2 mm |
| H | 20.5 mm |
| H1 | 31 mm |
| L | 42 mm |
| L1 | 8.4 mm |
| X1 | 9.7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 1.1 mm |
| Pressure range (operating pressure) [bar] | bar |
| Control valve | Normally open |
| Power consumption DC | 1 W |
| Voltage DC | 24 V - DC |
| Closing time | 12 ms |
| Weight | 0.04 kg |
| Product family | EMV |
Documentation
Documentation
