RH-BIN-30-NEO30-EL-1400
Part no.: 18.05.08.00015
Rope balancer for lifting and balancing loads
| Stroke Z | 1400 (mm) |
| Drive type | Electrical |
| Weight | 7.5 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Z (Stroke) | 1’400 mm |
| L | 121 mm |
| B | 132 mm |
| H | 410 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Drive type | Electrical |
| Weight | 7.5 kg |
| Lift capacity | 30 kg |
| 0.5 m/sec |
Documentation
Documentation












