VOC-AD-S-63
Part no.: 10.01.27.01882
Vacuum Operation Center with reservoir, liquid separator and vacuum monitoring
Length L | 940 (mm) |
Width B | 1000 (mm) |
Height H | 2200 (mm) |
Suction rate (max.) | 63 (m³/h) |
Reservoir volume | 60 (l) |
Function | automatic drain |
Voltage at 50 Hz | 330 - 400 V - three phase A.C. |
Design Data
Design Data

Attribute | Value |
---|---|
B | 1’000 mm |
D | 32 mm |
D1 | 32 mm |
H | 2’200 mm |
L | 940 mm |
L1 | 1’000 mm |
Documentation
Documentation