Schmalz

Vacuum Pumps

For high vacuum values with a low volume flow. Oil-lubricated pumps, dry-running pumps and water-ring pumps are available.

Filter results

Suction rate (50 Hz)
Rated power at 50 Hz
Max. vacuum
Supply voltage
Industry sector
Product family

Claw Pumps EVE-KL

  • Suction capacity: 90 to 310 m³/h
  • Max. vacuum: 85 to 95 %
  • Integrated suction air filter
  • Contactless operating principle
View 15 products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select