EVE-TR 8 24V-DC F
Part no.: 10.03.01.00401
Oil-free pump with constant suction rate, robust, requires little maintenance
Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood
| Current type | Direct current 24 V |
| Sound pressure level at 50 Hz | 60.5 (dB(A)) |
| with | Filter |
| Weight | 12 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 123 mm |
| B1 | 138 mm |
| B2 | 11,5 mm |
| d | 8,4 mm |
| G2 | G3/8"-F |
| G3 | G3/8"-F |
| H | 196 mm |
| L | 231 mm |
| L1 | 302 mm |
| L2 | 80 mm |
| X1 | 80 mm |
| Y1 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate at DC | 9,7 m³/h |
| Voltage | 24 – 48V DC |
| Rated power | 500 W |
| Supply voltage | 24V-DC |
| Current type | Direct current 24 V |
| Sound pressure level at 50 Hz | 60,5 dB(A) |
| Weight | 12 kg |
| Product family | EVE-TR |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



