FSDC 40 SI-MD-55 N059
Part no.: 10.01.06.05187
Bellow suction cup (round) for handling bakery products
Size | 40 |
Suction cup material | Silicone SI metal detectable |
Material hardness [Shore A] | 55 (Shore A) |
Interface nipple family | N059 |
Number of folds | 4.5 |
Design Data
Design Data

Attribute | Value |
---|---|
d | 14.5 mm |
d2 | 26.9 mm |
Dmax(S) | 45 mm |
Ds | 42 mm |
H | 38 mm |
D1 | 41.5 mm |
H2 | 2.4 mm |
Z (Stroke) | 27 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Number of folds | 4.5 |
Size | 40 |
Suction cup material | Silicone SI metal detectable |
Suction force (-600mbar) | 35.9 N |
Product family | FSDC |
Interface nipple family | N059 |
Pull-off force | 39 N |
Volume | 30.6 cm³ |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation