EMVP 20 24V-DC 3/2 IMP
Part no.: 10.05.02.00167
Solenoid valve EMVP for vacuum, pneumatic pilot control
Industries: Universal
| Nominal size | 20 (mm) |
| Voltage DC | 24 V - DC |
| Function valve | 3/2 multiway valve |
| Control valve | Impulse valve |
| Connection thread | G3/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 5.00 bar |
| Weight | 0.53 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 75 mm |
| B2 | 37,5 mm |
| d | 6,5 mm |
| D | 80 mm |
| G1 | G3/4"-F |
| G2 | G3/4"-F |
| G3 | G3/4"-F |
| G4 | G1/8"-F |
| H | 143,6 mm |
| H1 | 152,1 mm |
| H2 | 22,5 mm |
| L | 75 mm |
| L1 | 115,5 mm |
| X1 | 63 mm |
| Y1 | 32,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 20 mm |
| Control valve | Impulse valve |
| Pressure range (operating pressure) [bar] | -0.95 ... 5.00 bar |
| Power consumption DC | 5 W |
| Voltage DC | 24 V - DC |
| Closing time | 110 ms |
| Weight | 0,53 kg |
| Product family | EMVP |
Circuit diagram
Circuit diagram
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation





