SAUG-FL SCG 60 POM
Part no.: 10.01.30.00031
Suction plate
Industries: Universal
| Outside diameter D | 60 (mm) |
| Height H | 9.5 (mm) |
| Suction cup material | Poloxymethylene POM |
| Working temperature max. | 80 (°C) |
| Utilization design | Flow gripper |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 60 mm |
| G1 | M37x1-F |
| H | 9,5 mm |
| LG1 | 6,8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | bar |
| Operating temperature | °C |
| Weight | 16 g |
| Holding force | 4 ... 20 N |
| Air consumption [m³/h] | m³/h |
| Air consumption | l/min |
| Suction rate [m³/h] | m³/h |
| Suction rate | l/min |
| Suction cup material | Poloxymethylene POM |
| Product family | SAUG-SCG |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation




