- PHASE-OUT ITEM
FXP-i-SW70 442 3R18 O20
Part no.: 10.01.38.06811
Intelligent area gripping system integrated pneum. vacuum generation and flow resistors
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Length L1 | 446 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Design vacuum generator | Multi-stage ejector SEMP |
| Construction vacuum switch | Normally open |
| Voltage DC | 24 V - DC |
| Nozzle diameter | 0.7 (mm) |
| Operation mode | Digital air-saving function |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21,6 mm |
| H | 70 mm |
| H1 | 99 mm |
| H2 | 20 mm |
| H3 | 7,7 mm |
| H4 | 5,5 mm |
| H5 | 28 mm |
| L | 442 mm |
| L1 | 446 mm |
| L2 | 402 mm |
| L3 | 158,4 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Voltage | 24V - DC |
| Sealing element | Sealing Foam |
| Electrical connection | Male connect M8, 6 pole |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

































