MOD-FLAN 176.6x118 FXP
Part no.: 10.01.38.01722
Flange module
Industries: Universal
| Length L | 176.6 (mm) |
| Width B | 118 (mm) |
| Height H | 40 (mm) |
| Utilization design | Vacuum area gripping system FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 118 mm |
| B2 | 90 mm |
| B3 | 70 mm |
| B4 | 90 mm |
| B5 | 50 mm |
| D mk1 | 31,5 mm |
| D mk2 | 40 mm |
| D mk3 | 50 mm |
| D mk4 | 56 mm |
| D mk5 | 80 mm |
| D mk6 | 85 mm |
| d1 | 5,5 mm |
| d2 | 6,5 mm |
| d3 | 6,5 mm |
| d4 | 4,5 mm |
| d5 | 8,5 mm |
| d6 | 6,5 mm |
| H | 40 mm |
| H1 | 47 mm |
| L | 176,6 mm |
| L2 | 152,5 mm |
| L3 | 90 mm |
| L4 | 90,2 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
