Schmalz

Wafer Grippers

Wafer grippers are suitable for extremely quick and reliable handling of wafers and solar cells. The generation of a high flow rate with low air consumption enables particularly gentle handling of sensitive workpieces.

Filter results

Size
Shape
Industry sector
Product family

Wafer Grippers SWGm

  • Dimensions: 115 x 115 mm and 146 x 146 mm
  • Selectable base model with axial exhaust air or sideways exhaust air
  • Material suction surface: PEEK
View 4 products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart