
MPL 300x200x28 12,5x12,5 3x3
Part no.: 10.01.27.01754
Matrix-Plate for metalworking
| Length L | 300 (mm) |
| Width B | 200 (mm) |
| Grid | 12,5x12,5 |
| Slot | 3 x 3 mm mm |
Show moreShow less
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 200 mm |
| B2 | 12,5 mm |
| B3 | 3 mm |
| H | 28 mm |
| H2 | 3 mm |
| L | 300 mm |
| L2 | 12,5 mm |
| L3 | 3 mm |
| L4 | 200 mm |
Documentation
Documentation
Spare parts
SET VC-MPL 4/210.01.27.01733Connection set for hose connection
| Utilization design | Matrix-Plate |
| Connection | Hose 4/2 |
Show moreShow less
SET MPL G1/4-IG10.01.27.01757Connection set for hose connection
| Utilization design | Matrix-Plate |
| Connection | G1/4"-F |
Show moreShow less
ANSG-MPL 8x15x3010.01.27.00079Stop for Matrix-Plate
| Length L | 8 (mm) |
| Width B | 15 (mm) |
| Height H | 30 (mm) |
Show moreShow less
SIEB G1/8x3.5 MS 0.27/0.15 ISKT10.05.03.00008Screen
| Thread G | G1/8 |
| Length L | 3.5 (mm) |
| Material | Brass |
| Mesh size | 0.27 (mm) |
| Wire diameter | 0.15 (mm) |
Show moreShow less
VRS-SB G1/8-AG ISKT Di-Ring10.08.06.00059Sealing screw with collar
| Thread G1 | G1/8"-M |
| Material | Brass |
| Surface | nickel plated |
Show moreShow less
DI-SCHN 3.5 MOS CR-2010.07.04.00091Sealing cord
| Outside diameter D | 3.5 (mm) |
| Material type | Moosgummi |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Show moreShow less
DI-SCHN 3 MOS CR-2010.07.04.00088Sealing cord
| Outside diameter D | 3 (mm) |
| Material type | Moosgummi |
| Sealing material | Chloroprene CR |
| Material hardness [Shore A] | 20 (Shore A) |
Show moreShow less
VAM 40 V U BAR10.07.02.00046Vacuum gauge (manometer)
for analogue measurement and
monitoring of the vacuum
| Width B | 23 (mm) |
| Height H | 46 (mm) |
| Outside diameter D | 40 (mm) |
| Measuring range [bar] | -1,00 ... 0,00 bar |
| Shape manometers | Connection at bottom |
| Thread G1 | G1/8"-M |
| Weight | 0.06 (kg) |
Show moreShow less
HSV 7 3/2 G1/4-IG10.05.07.00034Manual slide valve for manual
switching of vacuum and
compressed air
| Nominal size | 7 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/4"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
Show moreShow less
VSL 4-2 PU MI-TR10.07.09.00001Hose for vacuum and
compressed-air systems
| Outside diameter D | 4 (mm) |
| Internal diameter d | 2 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 20 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 60 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 10-7 PU MI-TR10.07.09.00084Hose for vacuum and
compressed-air systems
| Outside diameter D | 10 (mm) |
| Internal diameter d | 7 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 60 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Color | Milky-transparent |
Show moreShow less
VSL 21-12 PVC-G KL-TR10.07.09.00006Compressed-air hose
| Outside diameter D | 21 (mm) |
| Internal diameter d | 12 (mm) |
| Length max. | 50 (m) |
| Material hose | PVC with tissue |
| Pressure range (operating pressure) [bar] | bar |
| Operating temperature | °C |
| Color | Clear-transparent |
Show moreShow less
ST G1/4-AG 13 MS-V10.08.03.00158Hose sleeve
| Thread G1 | G1/4"-M |
| Hose inner diameter (recom.) d | 13 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Length L | 5.5 (mm) |
| Nominal diameter dn | 7.5 (mm) |
Show moreShow less
STV-W G1/4-AG 1010.08.02.00254Push-in Fitting, swivelling
elbow
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Nickel plated |
| Operating temperature | -20 ... 80 °C |
| Length L | 27.2 (mm) |
Show moreShow less
STV-GE G1/4-AG 1010.08.02.00251Push-in Fitting, straight
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 16.5 (mm) |
| Length L | 23.4 (mm) |
Show moreShow less
Accessories
- PHASE-OUT ITEM
SCHR G1/4x31 6.0010.01.27.00163Hollow screw with collar
| Thread G | G1/4 |
| Length L | 31 (mm) |
| Material | Brass |
| Nominal diameter dn | 6 (mm) |
Show moreShow less
ISST-MPL 300x200x310.01.28.00018Steelplate for use with
Matrix-Plate
| Length L | 300 (mm) |
| Width B | 200 (mm) |
| Height H | 3 (mm) |
Show moreShow less
ISST-MPL 300x200x3 SFM10.01.28.00021Steelplate for use with
Matrix-Plate
| Length L | 300 (mm) |
| Width B | 200 (mm) |
| Height H | 3 (mm) |
| Type | SFM |
Show moreShow less
SFM-298.5x198.510.01.28.00005Elastomer mat for
fixing workpieces
| Material | Plastics |
| Utilization design | Matrix-Plate |
| Length L | 298.5 (mm) |
| Width B | 198.5 (mm) |
| Height H | 2.5 (mm) |
Show moreShow less
ISBL-HD 80x80x3810.01.15.00654Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 80 (mm) |
| Dimension (LxW) | 80 x 80 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
ISBL-HD 80x40x3810.01.15.00655Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 40 (mm) |
| Dimension (LxW) | 80 x 40 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
ISBL-HD 80x28x3810.01.15.00656Innospann vacuum block for
Steelplate and Adapterplate
| Length L | 80 (mm) |
| Width B | 28 (mm) |
| Dimension (LxW) | 80 x 28 |
| Base area | 80 x 80 mm |
| Height H | 38 (mm) |
Show moreShow less
Product recommendations
Adapter-Plates Innospann ISST-MPL and Vacuum Suction Cups ISBL
- Steel-Plate ISST with vacuum blocks ISBL for metal and plastic processing
- Extension for the clamping system Matrix-Plate MPL
- For 5-axis machining and the production of cutouts
Adapter-Plates Innospann ISST-MPL and Elastomer Mats FlexMat SFM
- Steel-Plate ISST and elastomer mat with honeycomb suction points for metal and plastic processing
- Extension for the clamping system Matrix-Plate MPL
- For the production of cutouts
Vacuum Units VAGG
- Mobile vacuum generation and monitoring with interface to CNC machine
- Manual separation and emptying of cooling lubricant
- Suction rate 10, 21, 40, 63 m³/h
- NEW
Pneumatic Vacuum Generators CVU
- Vacuum generators for use in CNC machines for metal processing
- Suction rate up to 8.6 m³/h
- Degree of evacuation up to 85 %
- Optional with energy-saving control, reservoir or vacuum switch for safety switching
Clamping Equipment for Metal and Plastic Processing
- Vacuum clamping technology for CNC machining of metal or plastic workpieces
- With special friction pad for high clamping forces
- Tight tolerances for high dimensional requirements


























