KLEM-EINH 69.5x35x12.5
Part no.: 10.01.12.04990
Clamping unit
Length L | 69.5 (mm) |
Width B | 35 (mm) |
Height H | 12.5 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 69,5 mm |
B | 35 mm |
H | 12,5 mm |
Documentation
Documentation
Part no.: 10.01.12.04990
Clamping unit
Length L | 69.5 (mm) |
Width B | 35 (mm) |
Height H | 12.5 (mm) |
Attribute | Value |
---|---|
L | 69,5 mm |
B | 35 mm |
H | 12,5 mm |