Schmalz

Ordering information

The SCTSi Ethernet compact terminal is supplied as a ready-to-connect product (without connection cable).

Available spare parts: Ejector wearing parts kit

Available accessories: Connection cable

Please try again later or contact your local contact person.

  • EFFICIENT

SCTSi EIP E8

Part no.: 10.02.02.06598

Modular compact terminal for interlocking compact modules

Industries: Automotive | Glass | Metal | Packaging | Plastics | Universal

CommunicationEtherNet/IP
SCTSi 15 G02 NC
SCTSi-EIP-8-AB-8C7N-00
Product information
Design Data
Design image
Attribute Value
B 97,3  mm
B1 141,8  mm
B2 13,5  mm
B3 109  mm
B4 77  mm
d 6  mm
G1 G1/8"-F
G2 G1/4"-F
G3 M12x1-M
G4 M12x1-M
G5 M12x1-F
H 105  mm
H2 88,5  mm
H3 53,5  mm
H4 22,5  mm
L 200,2  mm
L1 234,2  mm
L2 27  mm
L3 18,5  mm
L4 16  mm
X1 217,2  mm
Y1 64  mm
Technical Data
Attribute Value
Communication EtherNet/IP
Weight 1,96  kg
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English
English

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart