KOLB-STAN 10x109.5 SSCB
Part no.: 10.01.15.01090
Piston rod (inst)
Industries: Aerospace | Automotive | Composite Fiber | Metal | Plastics | Universal
| Outside diameter D | 10 (mm) |
| Length L | 109.5 (mm) |
| Utilization design | Suction-Cup Balance |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 10 mm |
| L | 109,5 mm |
| For | Suction-Cup Balance |