End-of-Arm Ecosystem MATCH
- Lift capacity up to 25 kg
- Compatible with all common lightweight robots
Show category
The ECBPMi is an extremely compact vacuum generator that maximizes the robot's payload. Its innovative interfaces (IO-Link and RS485) and an intelligent software plug-in (URCap) enable direct communication with the robot as well as parameterization and analysis via smart devices (NFC). The system is electrostatically dischargeable for use in ESD environments.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.