Schmalz

Suction Lifters

The battery-powered suction lifters from Schmalz facilitate the handling of large-format sheet material as well as the laying, placing and positioning of small formats. They are also suitable for handling bulky workpieces such as furniture, washing machines in the removals industry and packages in logistics.

Filter results

Labeling
Industry sector

Suction Lifters Gripster Max

  • Easy handling of large, bulky workpieces
  • Air-tight workpieces up to 100 kg
  • Ergonomically designed handle with anti-slip function
  • Suction plates with anti-slip function and surface-optimized holding power
View 1 of 1 products
Cross-product working with the CAS battery
  • NEW

Cross-product working with the CAS battery

No more tangled cables, countless chargers and hidden additional costs. As part of the CAS alliance, the suction lifter Gripster relies on the cross-product CAS battery system – for maximum flexibility, uniform standards and real time savings in everyday work. You can simply use the CAS battery from other devices for your suction lifter without having to buy a new one. No rethinking, no additional devices, full power.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart