Schmalz

Ordering information

The Schmalz Bin-Picker SBPG is supplied as a product ready to connect and is available in the following variants:

  • With integrated pneumatic vacuum generation and swivel module
  • With integrated pneumatic vacuum generation without swivel module
  • For external vacuum generation with swivel module
  • For external vacuum generation without swivel module
Please try again later or contact your local contact person.

SBPG-SET M PSE QS 50

Part no.: 10.01.45.00013

Gripping system for bin-picking applications

Industries: Logistics | Packaging

Design vacuum generatorExternal vacuum generation
withPneumatic slewing units
withQuick Start System
Dmk50 (mm)
Length L360 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.68 (kg)
Additional function area gripperQuick-change system
Product information
Design Data
Design image
Attribute Value
D (GR) 45  mm
Dmk 50  mm
L 360  mm
W 135  °
Technical Data
Attribute Value
Suction force (-600mbar) 20  N
with Quick Start System
Weight 0,68  kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart