EVE-OG 63 AC3
Part no.: 10.03.02.00073
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Current type | Three phase A.C. |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Rated power at 50 Hz | 1.5 (kW) |
Suction rate (50 Hz) | 63 (m³/h) |
Design Data
Design Data

Attribute | Value |
---|---|
G3 | G1-1/4"-F |
Technical Data
Technical Data
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Rated power at 50 Hz | 1,5 kW |
Suction rate (50 Hz) | 63 m³/h |
Suction rate -800 | 63 m³/h |
Protection type IP | IP 54 |
Voltage 50 Hz | S003 |
Voltage at 50 Hz | 200 - 240 V or 345 - 420 V |
Current range (50 Hz) | 6.2 A or 3.6 A |
Current type | Three phase A.C. |
Documentation
Documentation