EVE-OG 63 AC3 AQUA IE2
Part no.: 10.03.02.00076
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
Length L | 626 (mm) |
Current type | Three phase A.C. |
Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
Rated power at 50 Hz | 2 (kW) |
Rated power at 60 Hz | 2.4 (kW) |
Suction rate (50 Hz) | 63 (m³/h) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 407 mm |
G3 | G1-1/4"-F |
G5 | M8-F |
H | 290 mm |
L | 626 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Max. vacuum | -980 mbar |
Rated power at 50 Hz | 2 kW |
Rated power at 60 Hz | 2,4 kW |
Suction rate (50 Hz) | 63 m³/h |
Suction rate -800 | 63 m³/h |
Protection type IP | IP 55 |
Voltage 50 Hz | S052 |
Voltage at 50 Hz | 190-208 V / 380 - 415 V AC3 |
Voltage 60 Hz | S053 |
Voltage at 60 Hz | 220 - 230 V / 440 - 480 V AC3 |
Current type | Three phase A.C. |
Type | AQUA |
Documentation
Documentation