ADP-G M5-IG 10.8x6 SCPMi/c/b
Part no.: 10.02.02.05778
Thread adapter (inst)
Outside diameter D | 10.8 (mm) |
Thread G1 | M5-F |
Length L | 6 (mm) |
Utilization design | SCPMi/c/b |
Design Data
Design Data

Attribute | Value |
---|---|
D | 10,8 mm |
G1 | M5-F |
L | 6 mm |
L1 | 19 mm |
SW1 | 9 mm |
Documentation
Documentation