DI-PL 1004x168 3R22 O20
Part no.: 10.01.40.00373
Sealing plate (FMHD)
| Length L | 1004 (mm) |
| Width B | 168 (mm) |
| Height H | 20 (mm) |
| Arrangement suction cells | 3 rows, 22 mm |
| Material type | Foam open, height 20 mm |
Documentation
Documentation
Part no.: 10.01.40.00373
Sealing plate (FMHD)
| Length L | 1004 (mm) |
| Width B | 168 (mm) |
| Height H | 20 (mm) |
| Arrangement suction cells | 3 rows, 22 mm |
| Material type | Foam open, height 20 mm |