SA-LEIST 188x25 SPB2-40P 4S
Part no.: 10.01.38.02465
Suction cup connection strip
Industries: Universal
| Length L | 188 (mm) |
| Width B | 25 (mm) |
| Height H | 56 (mm) |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 40 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 25 mm |
| Ds | 40 mm |
| H | 56 mm |
| L | 188 mm |
| Suction cup type | Bellows suction cups SPB2 |
Documentation
Documentation