DI-RA 112.5x34.8 NBR-55 SBPL/SCPL
Part no.: 10.02.01.01541
Sealing frame
Length L | 112.5 (mm) |
Width B | 34.8 (mm) |
Height H | 2.8 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
B | 34.8 mm |
H | 2.8 mm |
L | 112.5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Pressure range (operating pressure) [bar] | bar |
Operating temperature | °C |
Weight | 2.3 g |
Documentation
Documentation