Schmalz

Flat Suction Cups SAOF HT2 (Oval)

Go directly to the products

Silicone-free special material HT2 is free of LABS and temperature resistant up to 250 °C

Large, structured inner support prevents deep drawing and withstands the highest lateral forces

Soft, flexible sealing lip seals optimally, even on slight unevenness

Design
  • Robust and wear-resistant oval flat suction cup SAOF made of HT2 with single sealing lip and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength and temperature resistance)
Technical Data
  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple glued

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 12 results

SAOF 60x23 HT2-65 G1/4-IG

Part no.: 10.01.05.00742

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)60 x 23
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 60x23 HT2-65 G3/8-IG

Part no.: 10.01.05.00741

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)60 x 23
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 60x23 HT2-65 G1/4-AG

Part no.: 10.01.05.00743

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)60 x 23
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 80x40 HT2-65 G1/4-AG

Part no.: 10.01.05.00751

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 80x40 HT2-65 G1/4-IG

Part no.: 10.01.05.00750

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 80x40 HT2-65 G3/8-IG

Part no.: 10.01.05.00749

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)80 x 40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 90x30 HT2-65 G1/4-AG

Part no.: 10.01.05.00747

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)90 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOF 90x30 HT2-65 G1/4-IG

Part no.: 10.01.05.00746

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)90 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 90x30 HT2-65 G3/8-IG

Part no.: 10.01.05.00745

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)90 x 30
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG
SAOF 100x50 HT2-65 G1/4-AG

Part no.: 10.01.05.00755

Flat suction cup (oval) for very dynamic handling

Dimension (LxW)100 x 50
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart