Vacuum / Compressed Air Distributors VTR
Number of connectors from 5 to 9
Optimized flow restrictor due to large dimensioned cross sections and coordinated inlets and outlets
Various sizes for optimizing evacuation time and flow resistance
Suitable solution for a complete installation thanks to coordinated sizes
Design
Design
- Distributor made of POM or high-strength aluminum with mounting holes
Technical Data
Technical Data
- 5 and 9-way distributor
- Connections: 1/8”, G1/4”, G3/8”, G1/2”, G3/4” and G1”
Industries
Industries
- •Universal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 14 results

VTR G3/8-IG 5xG1/4 POM
Part no.: 10.09.03.00099
Vacuum/compressed-air distributor
Industries: Universal
| Inlet | G3/8"-IG |
| Outlets | 5 x thread G1/4"-F |
| Length L | 72 (mm) |
| Width B | 39 (mm) |
| Height H | 24 (mm) |
| Material | Polyoxymethylene |

VTR G1/2-IG 5xG3/8 POM
Part no.: 10.09.03.00092
Vacuum/compressed-air distributor
Industries: Universal
| Inlet | G1/2"-IG |
| Outlets | 5 x thread G3/8"-F |
| Length L | 76 (mm) |
| Width B | 55 (mm) |
| Height H | 35 (mm) |
| Material | Polyoxymethylene |










