VTR G1/4-IG 9xG1/8 POM
Part no.: 10.09.03.00098
Vacuum/compressed-air distributor
Industries: Universal
| Inlet | G1/4"-IG |
| Outlets | 9 x thread G1/8"-F |
| Length L | 90 (mm) |
| Width B | 35 (mm) |
| Height H | 20 (mm) |
| Material | Polyoxymethylene |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 35 mm |
| d | 6.5 mm |
| G1 | G1/4"-F |
| G2 | G1/8"-F |
| H | 20 mm |
| L | 90 mm |
| L2 | 45 mm |
| LG1 | 8.5 mm |
| LG2 | 7.5 mm |
| Y1 | 22 mm |
| 9 x thread G1/8"-F |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Tightening torque G1 (max.) | 2 Nm |
| Tightening torque G2 (max.) | 1 Nm |
| Material | Polyoxymethylene |
| Weight | 67 g |
| Product family | VTR |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation









