- NEW
BCG 40 HT1-ESD-60 SC095
Part no.: 10.01.06.06236
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
| Size | 40 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d2 | 26 mm |
| Dk | 39.7 mm |
| Dmax(S) | 42 mm |
| Ds | 39.4 mm |
| H | 19.5 mm |
| Z (Stroke) | 6.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nipple family | SC 095 |
| Number of folds | 1.5 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 Shore A |
| Weight | 8 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
