VS-MONT 84x21x34.5 VSi-V FMP
Part no.: 10.01.38.04053
Vacuum switch (inst)
Industries: Universal
| Length L | 84 (mm) |
| Width B | 21 (mm) |
| Height H | 34.5 (mm) |
| Utilization design | Vacuum area gripping system FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 21 mm |
| H | 34.5 mm |
| L | 84 mm |
Documentation
Documentation
