
- PHASE-OUT ITEM
Vacuum Area Gripping System FXP / FMP
Universal grippers for handling different workpieces
The vacuum area gripping systems FXP and FMP guarantee maximum flexibility during automated handling processes. This universal gripper makes automated palletizing, depalletizing, order picking and sorting of the most varied goods in varying dimensions with only one gripper possible. Workpieces made from the most varied materials, such as carton, wood, metal sheets (dry) and plastic, both with and without cut-outs, can be handled.
The FXP/FMP series from Schmalz generates an average of 86 % more suction force than comparable grippers on the market
Handling of workpieces from 20 mm width, regardless of material, geometry, surface and position
Flow optimization makes more efficient use of the energy employed, which sustainably reduces operating costs
Maximum process acceleration and minimum system costs through the use of smaller robots
Low-noise operation with a sound level of only 74 dB(A)
Your Individual Configuration
The vacuum area gripping systems FXP/FMP are specially adapted to your applications. Contact us and receive a custom-made offer.

Design

- Aluminum basic profile (1) with side T-slots for sensors and an integrated air supply for separation
- Vacuum booster (2) for quicker evacuation; valve film (3) for the quick change of valve type and size
- Sealing element (4): suction cup with push-in function or sealing foam with adhesive film
- Optional integrated slide-in vacuum valve (5) for fast evacuation and high suction volume
- End cover with function integration (6): compressed air connection, vacuum manometer; vacuum switch and control valves optional
- Type FXP with integrated multistage ejector; type FMP with connection piece (7) for external vacuum generation
Industries
- •Universal
Additional information
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Products
- PHASE-OUT ITEM
- Integrated vacuum generator (ejector)
- Sealing element: Sealing foam or suction cups
- PHASE-OUT ITEM
- Connection for external vacuum generation
- Sealing element: Sealing foam or suction cups
- Integrated or external vacuum generation
- Width: 60 mm
- Sealing element: sealing foam



