Schmalz

Ordering information

The suction cup OCR (elastomer part + connection element) is delivered assembled.

Back to product family
Please try again later or contact your local contact person.

  • NEW

OCR 20 CR-20 G1/8-AG

Part no.: 10.01.01.16071

Flat suction cup (round) for smooth or slightly rough surfaces

Industries: Metal | Universal | Wood

Size20
Suction cup materialChloroprene CR
Material hardness [Shore A]20 (Shore A)
ConnectionG1/8"-M
Design Data
Design image
Attribute Value
Dmax(S) 20  mm
dn 5  mm
Ds 20  mm
G1 G1/8"-M
H 19.5  mm
LG1 7.5  mm
SW1 14  mm
Z (Stroke) 3  mm
Technical Data
Attribute Value
Size 20
Pull-off force 12  N
Workpiece radius min. (convex) 12.5  mm
Suction cup material Chloroprene CR
Material hardness [Shore A] 20  Shore A
Connection G1/8"-M
Weight 30.8  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart